Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

M1P00912024B0

DIRECT-ON-LINE-STARTER, ENCLOSED WITH THERMAL OVERLOAD RELAY, WITH START AND STOP/RESET BUTTONS, WITH BF09/BF18 CONTACTOR, 10A MAX (3…4KW AT 400V), IP65. CONTACTOR COIL VOLTAGE 120VAC 60HZ

Add to cart
Order code M1P00912024B0
Weight [g]1040
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]206X092X170
Volume [cm³]3221.84
Bar code [EAN13]8013975157794
HS Code85371098
Dimensions
Wiring diagram
Certifications:
cULus
CSAus
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-4-1
UL508 CSA C22.2 n° 14
Downloads
Catalogue
Document Icon
04 - Electromechanical starters and enclosures
04 January 2018
EN
Brochures
Document Icon
Electromechanical starters and insulated enclosures
PD047 May 2011
EN
Technical instructions
Document Icon
Direct-on-line starters
M0, M1, M2

I220 February 2017
EN
 
2D drawings
Document Icon
M1P00912024B0
2d_M1P00912024B0
3D drawings
Document Icon
M1P00912024B0
3d_M1P00912024B0
Certifications
Document Icon
UE declarations
EU125-2016_1
EN
Document Icon
cULus declaration
E93602
EN