M1P0091012060
- Type of product: Direct-on-line-starters
- Operating current (≤440V) [A]: 13
- UL/CSA horsepower ratings 480V [HP]: 5
- Type: Enclosed without thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 120VAC 60HZ
Order code | M1P0091012060 |
---|---|
Weight [g] | 892 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 206X092X170 |
Volume [cm³] | 3221.84 |
Bar code [EAN13] | 8013975158692 |
HS Code | 85371098 |