M0R01210400
- Type of product: Direct-on-line-starters
- Operating current (≤440V) [A]: 12
- UL/CSA horsepower ratings 480V [HP]: 7.5
- Type: Enclosed without thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With reset push button
- Contactor coil voltage: 400VAC 50/60HZ
Order code | M0R01210400 |
---|---|
Weight [g] | 610 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 187X092X160 |
Volume [cm³] | 2752.64 |
Bar code [EAN13] | 8013975158067 |
HS Code | 85371098 |