M0R0091223033
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 3.3A / 1.1kW
- UL/CSA horsepower ratings 480V [HP]: 2
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With reset push button
- Contactor coil voltage: 230VAC 50/60HZ
Order code | M0R0091223033 |
---|---|
Weight [g] | 720 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 187X092X160 |
Volume [cm³] | 2752.64 |
Bar code [EAN13] | 8013975158265 |
HS Code | 85371098 |