M0R009122301V5
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 1.5A / 0.37kW
- UL/CSA horsepower ratings 480V [HP]: 0.75
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With reset push button
- Contactor coil voltage: 230VAC 50/60HZ
Order code | M0R009122301V5 |
---|---|
Weight [g] | 700 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 187X092X160 |
Volume [cm³] | 2752.64 |
Bar code [EAN13] | 8013975158241 |
HS Code | 85371098 |