Direct-on-line-starter, 9...12A (5.5kW at 400V), IP65, contactor coil voltage 24VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
- Type of product: Direct-on-line-starters
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 12A / 5.5kW
- Yielded mechanical performance for three-phase AC motor 460/480V: 10
- Type: Enclosed with thermal overload relay
- Type of coil: AC coil
- Type of pushbutton: With Start-Stop/Reset buttons
- Contactor coil voltage: 24VAC 50/60HZ