M0P009124005

Direct-on-line-starter, 3...5A (1.5...2.2kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
  • Type of product: Direct-on-line-starters
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 5A / 2.2kW
  • Yielded mechanical performance for three-phase AC motor 460/480V: 3
  • Type: Enclosed with thermal overload relay
  • Type of coil: AC coil
  • Type of pushbutton: With Start-Stop/Reset buttons
  • Contactor coil voltage: 400VAC 50/60HZ
Order code M0P009124005
Weight [g] 760
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 187X092X160
Volume [cm³] 2752.64
Bar code [EAN13] 8013975155547
HS Code 85371098