Level monitoring relay, modular version, single-voltage. Multifunctions. Automatic resetting, 110...127VAC
- Type of product: Level monitoring relays
- Type of liquid: Conductive liquids
- Functions: Multifunction: emptying and alarms, filling and alarms, emptying with priority start-up change, filling with priority start-up change, well draining and tank filling and alarms
- Number of connectable electrodes [Nr.]: 5
- Sensitivity [kΩ]: 2.5...200 adjustable
- Number of relay outputs: 2
- Rated supply voltage: 110...127VAC
- Type of installation: Modular DIN rail mounting