LVM25240

Level monitoring relay, modular version, multi-voltage. Emptying or filling function. Automatic resetting, 24...240VAC/DC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying or filling
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 2.5...100 adjustable
  • Number of relay outputs: 1
  • Rated supply voltage: 24...240VAC/DC
  • Type of installation: Modular DIN rail mounting
Order code LVM25240
Weight [g] 85
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 067X022X094
Volume [cm³] 138.556
Bar code [EAN13] 8013975154830
HS Code 85364900