LRD20RD024P1

Micro PLCs, base module, auxiliary supply voltage 24VDC, 12/8 relay. Built-in RS485
  • Type of product: Micro PLC base modules
  • Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
  • Rated supply voltage: 24VDC
  • Type of built-in outputs: Relay
  • Built-in communication port: RS485
  • Display: LCD display, 4 lines x 16 characters
Order code LRD20RD024P1
Weight [g] 360
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 140X100X065
Volume [cm³] 942.5
Bar code [EAN13] 8013975210239
HS Code 85371091