LRD20RD024
- Type of product: Micro PLC base modules
- Max I/O number: 20 (12 inputs + 8 outputs) up to 44 with LRE modules
- Rated supply voltage: 24VDC
- Type of built-in outputs: Relay
- Display: LCD display, 4 lines x 16 characters
Order code | LRD20RD024 |
---|---|
Weight [g] | 360 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 098X137X065 |
Volume [cm³] | 872.69 |
Bar code [EAN13] | 8013975148006 |
HS Code | 85371091 |