LPCBL6644

Illuminated mushroom head button actuator Ø22mm Platinum series chromed plastic, latch, turn to release, Ø40mm. For emergency stopping. ISO 13850. Red
  • Type of product: Pushbuttons and selector switches
  • Type of actuator: Mushroom head pushbutton
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Red
  • Illuminated element: Yes
  • Symbol: No
  • Latching mechanism: Turn to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Head diameter [mm]: 40
Order code LPCBL6644
Weight [g] 38
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 230X080X065
Volume [cm³] 119.6
Bar code [EAN13] 8013975198155
HS Code 85365080