LPCBL6143

Illuminated mushroom head button actuator Ø22mm Platinum series chromed plastic, spring return, Ø40mm. Green
  • Type of product: Pushbuttons and selector switches
  • Type of actuator: Mushroom head pushbutton
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Green
  • Illuminated element: Yes
  • Symbol: No
  • Latching mechanism: Spring return
  • Type of stopping for mushroom head: Normal
  • Head diameter [mm]: 40
Order code LPCBL6143
Weight [g] 20
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 190X069X047
Volume [cm³] 61.6
Bar code [EAN13] 8013975191156
HS Code 85365080