Solutions's Home Page

Products and solutions for machine builders (OEM)

Download leaflet

Original equipment manufacturers can find components of the LOVATO Electric offer needed to make their electrical equipment. The case in design, development and the selection of high quality materials permits LOVATO Electric to ensure maximum product performance in every climatic and environmental ambient.

> APPLICATION FIELDS


  • Fuse Holders
  • Switch disconnectors
  • Contactors
  • Protection Relays
  • Current transformers
  • Switching power supplies
  • Soft starters
  • Programmable logic relays
  • Thermo-magnetic circuit breakers
  • Control and signalling units
  • AC motor drives
  • Motor protection relays
  • Measuring instruments
  • Limit, micro and foot switches
  • Time relays
  • Rotary cam switches
  • Electromechanical starters and insulated enclosures
Fuse Holders
  • Modular concept for 10x38, 14x51 and 22x58 fuse sizes.
  • IP20 protection degree, finger safe and sealable cover to increase user safety.
  • Version with status indicator to quickly identify the fuse.
Electromechanical starters and insulated enclosures

  • Direct-on-line starters in insulated enclosure complete with or without thermal overload relay.
  • Insulated enclosures for customer-assembled starters.
  • Reversing and changeover contact or assemblies.
  • Star-delta starters, open frame and in insulated enclosure versions.
  • Limit, micro and foot switches
    • Dimensions to EN 50047 standards.
    • Dimensions to EN 50041 standards.
    • Versions with interchangeable and rotatable heads.
    • Insertable and.
    Rotary cam switches
    • 16A to 125A ratings.
    • Suitable for motor starting, circuit connection, changeover, switching on and off.
    • Custom circuit schemes available.
    • Versions in housing.
    Switch disconnectors
    • 16A to 1600A ratings.
    • Three and four pole types and with fuse holder.
    • Versions: direct operating, door coupling and in housing.
    • Wide range of accessories.
    • Interlocking fuse holder up to 32A.
    Contactors
    • Three-pole versions up to 630A in AC3 duty.
    • Four-pole versions up to 1600A in AC1 duty.
    • Four-pole versions 2NO+2NC or 4NC.
    • Control relays with 1NO+3NC, 2NO+2NC or 4NC contacts
    • Versions for AC or DC control.
    Motor protection relays
    • Thermal overload relays for current between 0.09 and 420A.
    • Phase failure sensitive and non phase failure sensitive versions.
    • Automatic and/or manual resetting.
    • Independent or direct mounting on contactor.
    • Thermistor protection relay.
    Protection Relays
    • Modular versions for 35mm DIN rail fixing.
    • Minimum and maximum voltage monitoring relays for single and three-phase systems, with or without neutral.
    • Voltage monitoring relays for asymmetry, phase loss and phase sequence control.
    • Minimum and maximum current monitoring relays.
    Control and signalling units
    • fl22mm push buttons and selectors
      • Metal and plastic , quick installation by simple rotation.
    • fl62mm signal
    • fl70mm signal towers
      • Modular and combinations up to 7 modules.
      • Steady or blinking light, flash, pulsed or continuous sound.
    Trasformatori di corrente
    • Corrente primaria: 40÷4000A.
    • Versioni chiuse ed apribili.
    • Corrente secondaria: 5A.
    Thermo-magnetic circuit breakers
    • Wide adjustment range 0.1 to 100A.
    • Breaking capacity Icu 50kA (400V) up to 100A.
    • Suitable for isolation.
    • Comprehensive line of accessories.
    • Wall and flush mount enclosures.
    Control and signalling units
    • fl22mm push buttons and selectors
      • Metal and plastic , quick installation by simple rotation.
    • fl62mm signal
    • fl70mm signal towers
      • Modular and combinations up to 7 modules.
      • Steady or blinking light, flash, pulsed or continuous sound.
    AC motor drives
    • Versions for single-phase up to 2.2kW at 230V and three-phase up to 630kW at 400V.
    • Special functions for pump and fan control using PID algorithm.
    • EMC suppressor built in all versions.
    • Selectable motor control mode: V/f, vector, energy saving.
    • Selectable digital and analog input and output functions.
    • IP54 versions available on request.
    • HVAC versions, compliant with IEC/EN 61000-3-12.
    Time relays
    • Modular version for consumer switchboards.
    • 35mm DIN rail mount version.
    • Plug-in and flush-mount versions.
    • Vast range of functions and time scales.
    • Reliable time and repeat accuracy.
    Programmable logic relays
    • 10, 12 and 20 Input/Output base modules.
    • Expansion modules with 4 Inputs and 4 Outputs.
    • Maximum configuration: 44 Inputs/Outputs.
    • RS232 serial interface for PC or program backup memory connection.
    • HMI terminal.
    Soft starters
    • 6A to 1200A ratings.
    • Standard and severe duty types.
    • Internal by-pass contactor up to 245A rating.
    • Torque ramp starting.
    • Total motor protection incorporated.
    • Clock calendar.
    • RS232 and RS485 ports for remote supervision and control.
    • Modbus®-RTU and proprietary ASCII communication.
    Switching power supplies
    • Single-phase versions up to 480W output, two-phase up to 100W and three-phase up to 960W.
    • 12VDC and 24VDC versions.
    • Modular and DIN rail mount versions.
    • Output voltage adjustment by front potentiometer.
    • Versions with configurable.
    Measuring instruments and current transformers
    • Digital voltmeters, ammeters, wattmeters, frequency meters and cosphi meters.
    • Digital multimeters, expandible, with graphic LCD.
    • Single, two and three-phase connection.
    • Totally programmable digital outputs.
    • Communication interface RS485, RS232, USB, Ethernet for remote control and datalogger.
    • Data concentrator.
    Appllication fields