Solutions's Home Page

Fuse Holders
  • Modular concept for 10x38, 14x51 and 22x58 fuse sizes.
  • IP20 protection degree, finger safe and sealable cover to increase user safety.
  • Version with status indicator to quickly identify the fuse.
Electromechanical starters and insulated enclosures

  • Direct-on-line starters in insulated enclosure complete with or without thermal overload relay.
  • Insulated enclosures for customer-assembled starters.
  • Reversing and changeover contact or assemblies.
  • Star-delta starters, open frame and in insulated enclosure versions.
  • Limit, micro and foot switches
    • Dimensions to EN 50047 standards.
    • Dimensions to EN 50041 standards.
    • Versions with interchangeable and rotatable heads.
    • Insertable and.
    Rotary cam switches
    • 16A to 125A ratings.
    • Suitable for motor starting, circuit connection, changeover, switching on and off.
    • Custom circuit schemes available.
    • Versions in housing.
    Switch disconnectors
    • 16A to 1600A ratings.
    • Three and four pole types and with fuse holder.
    • Versions: direct operating, door coupling and in housing.
    • Wide range of accessories.
    • Interlocking fuse holder up to 32A.
    Contactors
    • Three-pole versions up to 630A in AC3 duty.
    • Four-pole versions up to 1600A in AC1 duty.
    • Four-pole versions 2NO+2NC or 4NC.
    • Control relays with 1NO+3NC, 2NO+2NC or 4NC contacts
    • Versions for AC or DC control.
    Motor protection relays
    • Thermal overload relays for current between 0.09 and 420A.
    • Phase failure sensitive and non phase failure sensitive versions.
    • Automatic and/or manual resetting.
    • Independent or direct mounting on contactor.
    • Thermistor protection relay.
    Protection Relays
    • Modular versions for 35mm DIN rail fixing.
    • Minimum and maximum voltage monitoring relays for single and three-phase systems, with or without neutral.
    • Voltage monitoring relays for asymmetry, phase loss and phase sequence control.
    • Minimum and maximum current monitoring relays.
    Control and signalling units
    • fl22mm push buttons and selectors
      • Metal and plastic , quick installation by simple rotation.
    • fl62mm signal
    • fl70mm signal towers
      • Modular and combinations up to 7 modules.
      • Steady or blinking light, flash, pulsed or continuous sound.
    Trasformatori di corrente
    • Corrente primaria: 40÷4000A.
    • Versioni chiuse ed apribili.
    • Corrente secondaria: 5A.
    Thermo-magnetic circuit breakers
    • Wide adjustment range 0.1 to 100A.
    • Breaking capacity Icu 50kA (400V) up to 100A.
    • Suitable for isolation.
    • Comprehensive line of accessories.
    • Wall and flush mount enclosures.
    Control and signalling units
    • fl22mm push buttons and selectors
      • Metal and plastic , quick installation by simple rotation.
    • fl62mm signal
    • fl70mm signal towers
      • Modular and combinations up to 7 modules.
      • Steady or blinking light, flash, pulsed or continuous sound.
    AC motor drives
    • Versions for single-phase up to 2.2kW at 230V and three-phase up to 630kW at 400V.
    • Special functions for pump and fan control using PID algorithm.
    • EMC suppressor built in all versions.
    • Selectable motor control mode: V/f, vector, energy saving.
    • Selectable digital and analog input and output functions.
    • IP54 versions available on request.
    • HVAC versions, compliant with IEC/EN 61000-3-12.
    Time relays
    • Modular version for consumer switchboards.
    • 35mm DIN rail mount version.
    • Plug-in and flush-mount versions.
    • Vast range of functions and time scales.
    • Reliable time and repeat accuracy.
    Programmable logic relays
    • 10, 12 and 20 Input/Output base modules.
    • Expansion modules with 4 Inputs and 4 Outputs.
    • Maximum configuration: 44 Inputs/Outputs.
    • RS232 serial interface for PC or program backup memory connection.
    • HMI terminal.
    Soft starters
    • 6A to 1200A ratings.
    • Standard and severe duty types.
    • Internal by-pass contactor up to 245A rating.
    • Torque ramp starting.
    • Total motor protection incorporated.
    • Clock calendar.
    • RS232 and RS485 ports for remote supervision and control.
    • Modbus®-RTU and proprietary ASCII communication.
    Switching power supplies
    • Single-phase versions up to 480W output, two-phase up to 100W and three-phase up to 960W.
    • 12VDC and 24VDC versions.
    • Modular and DIN rail mount versions.
    • Output voltage adjustment by front potentiometer.
    • Versions with configurable.
    Measuring instruments and current transformers
    • Digital voltmeters, ammeters, wattmeters, frequency meters and cosphi meters.
    • Digital multimeters, expandible, with graphic LCD.
    • Single, two and three-phase connection.
    • Totally programmable digital outputs.
    • Communication interface RS485, RS232, USB, Ethernet for remote control and datalogger.
    • Data concentrator.
    Appllication fields