Fuse Holders
- Modular concept for 10x38, 14x51 and 22x58 fuse sizes.
- IP20 protection degree, finger safe and sealable cover to increase user safety.
- Version with status indicator to quickly identify the fuse.
Electromechanical starters and insulated enclosures
Direct-on-line starters in insulated enclosure complete with or without thermal overload relay.
Insulated enclosures for customer-assembled starters.
Reversing and changeover contact or assemblies.
Star-delta starters, open frame and in insulated enclosure versions.
Limit, micro and foot switches
- Dimensions to EN 50047 standards.
- Dimensions to EN 50041 standards.
- Versions with interchangeable and rotatable heads.
- Insertable and.
Rotary cam switches
- 16A to 125A ratings.
- Suitable for motor starting, circuit connection, changeover, switching on and off.
- Custom circuit schemes available.
- Versions in housing.
Switch disconnectors
- 16A to 1600A ratings.
- Three and four pole types and with fuse holder.
- Versions: direct operating, door coupling and in housing.
- Wide range of accessories.
- Interlocking fuse holder up to 32A.
Contactors
- Three-pole versions up to 630A in AC3 duty.
- Four-pole versions up to 1600A in AC1 duty.
- Four-pole versions 2NO+2NC or 4NC.
- Control relays with 1NO+3NC, 2NO+2NC or 4NC contacts
- Versions for AC or DC control.
Motor protection relays
- Thermal overload relays for current between 0.09 and 420A.
- Phase failure sensitive and non phase failure sensitive versions.
- Automatic and/or manual resetting.
- Independent or direct mounting on contactor.
- Thermistor protection relay.
Protection Relays
- Modular versions for 35mm DIN rail fixing.
- Minimum and maximum voltage monitoring relays for single and three-phase systems, with or without neutral.
- Voltage monitoring relays for asymmetry, phase loss and phase sequence control.
- Minimum and maximum current monitoring relays.
Control and signalling units
- fl22mm push buttons and selectors
• Metal and plastic , quick installation by simple rotation.
- fl62mm signal
- fl70mm signal towers
• Modular and combinations up to 7 modules.
• Steady or blinking light, flash, pulsed or continuous sound.
Trasformatori di corrente
- Corrente primaria: 40÷4000A.
- Versioni chiuse ed apribili.
- Corrente secondaria: 5A.
Thermo-magnetic circuit breakers
- Wide adjustment range 0.1 to 100A.
- Breaking capacity Icu 50kA (400V) up to 100A.
- Suitable for isolation.
- Comprehensive line of accessories.
- Wall and flush mount enclosures.
Control and signalling units
- fl22mm push buttons and selectors
• Metal and plastic , quick installation by simple rotation.
- fl62mm signal
- fl70mm signal towers
• Modular and combinations up to 7 modules.
• Steady or blinking light, flash, pulsed or continuous sound.
AC motor drives
- Versions for single-phase up to 2.2kW at 230V and three-phase up to 630kW at 400V.
- Special functions for pump and fan control using PID algorithm.
- EMC suppressor built in all versions.
- Selectable motor control mode: V/f, vector, energy saving.
- Selectable digital and analog input and output functions.
- IP54 versions available on request.
- HVAC versions, compliant with IEC/EN 61000-3-12.
Time relays
- Modular version for consumer switchboards.
- 35mm DIN rail mount version.
- Plug-in and flush-mount versions.
- Vast range of functions and time scales.
- Reliable time and repeat accuracy.
Programmable logic relays
- 10, 12 and 20 Input/Output base modules.
- Expansion modules with 4 Inputs and 4 Outputs.
- Maximum configuration: 44 Inputs/Outputs.
- RS232 serial interface for PC or program backup memory connection.
- HMI terminal.
Soft starters
- 6A to 1200A ratings.
- Standard and severe duty types.
- Internal by-pass contactor up to 245A rating.
- Torque ramp starting.
- Total motor protection incorporated.
- Clock calendar.
- RS232 and RS485 ports for remote supervision and control.
- Modbus®-RTU and proprietary ASCII communication.
Switching power supplies
- Single-phase versions up to 480W output, two-phase up to 100W and three-phase up to 960W.
- 12VDC and 24VDC versions.
- Modular and DIN rail mount versions.
- Output voltage adjustment by front potentiometer.
- Versions with configurable.
Measuring instruments and current transformers
- Digital voltmeters, ammeters, wattmeters, frequency meters and cosphi meters.
- Digital multimeters, expandible, with graphic LCD.
- Single, two and three-phase connection.
- Totally programmable digital outputs.
- Communication interface RS485, RS232, USB, Ethernet for remote control and datalogger.
- Data concentrator.
Appllication fields