KXCNS11

Body complete with contact block, 2 side cable entry. Dimensions compatible to EN 50047, metal body. Contacts 1NO+1NC slow action snap action
  • Type of product: Accessories
  • Housing material: Aluminium-zinc alloy
  • Type of contacts: 1NO+1NC Snap action
  • Cable entry: M20 on the sides
  • Type of accessories: Body complete with contact block
  • Accessories for: KB…, KC…, KM…, KN…
Order code KXCNS11
Weight [g] 192
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 157X065X063
Volume [cm³] 128.583
Bar code [EAN13] 8013975129111
HS Code 85365080