KML1L12

Limit switch, K series, adjustable roller lever, 1 bottom cable entry. Dimensions to EN 50047, metal body, contacts 1NO+2NC slow action. Plastic rod
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable rod lever
  • Housing material: Aluminium-zinc alloy
  • Rod characteristics: Aluminium-zinc alloy
  • Type of contacts: 1NO+2NC Slow action
  • Cable entry: M20 on the bottom
Order code KML1L12
Weight [g] 194
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 216X041X044
Volume [cm³] 389.664
Bar code [EAN13] 8013975116890
HS Code 85365080