KEN1E2120F
- Type of product: Safety switches with solenoid and separate actuator
- Product designation: Safety switches with solenoid
- Housing Material: Polymer thermoplastic
- Cable entry: 3 x M20
- Type of solenoid: Energised
- Solenoid voltage supply: 120VAC/DC
- Type of contact: 1NO (Key), 2NC+1NO (Solenoid)
Order code | KEN1E2120F |
---|---|
Weight [g] | 439 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 200X045X045 |
Volume [cm³] | 405 |
Bar code [EAN13] | 8013975234037 |
HS Code | 85365080 |