KEN1E2024F
- Type of product: Safety switches with solenoid and separate actuator
- Product characteristics: Safety switches with solenoid
- Housing material: Polymer thermoplastic
- Type of contacts: 1NO (Key), 2NC+1NO (Solenoid)
- Cable entry: 3 x M20
- Type of solenoid: Energised
- Solenoid voltage supply: 24VAC/DC
Order code | KEN1E2024F |
---|---|
Weight [g] | 448.9 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 200X045X045 |
Volume [cm³] | 405 |
Bar code [EAN13] | 8013975234006 |
HS Code | 85365080 |