KCL1A11
- Type of product: Metal and plastic limit switches
- Product characteristics: Adjustable rod lever
- Housing material: Polymer thermoplastic
- Rod characteristics: Aluminium-zinc alloy
- Type of contacts: 1NO+1NC Slow action make before break
- Cable entry: M20 on the sides
Order code | KCL1A11 |
---|---|
Weight [g] | 134 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 185X041X085 |
Volume [cm³] | 644.725 |
Bar code [EAN13] | 8013975127537 |
HS Code | 85365080 |