KCD2S11

Limit switch, K series, roller side push lever, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 1NO+1NC snap action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Roller side push lever
  • Housing material: Polymer thermoplastic
  • Roller material: Metal
  • Type of contacts: 2NO Snap action
  • Cable entry: M20 on the sides
Order code KCD2S11
Weight [g] 94
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975126974
HS Code 85365080