KBH1L21

Limit switch, K series, ceramic rod lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NO+1NC slow action. Ceramic rod
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Ceramic rod lever
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Ceramic
  • Type of contacts: 2NO+1NC Slow action
  • Cable entry: M20 on the bottom
Order code KBH1L21
Weight [g] 130
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X060X036
Volume [cm³] 324
Bar code [EAN13] 8013975114810
HS Code 85365080