HR101CE024
- Type of product: Slim relays
- Type of contacts: 1 C/O
- Relay control voltage: 24VDC; 24VAC/DC
- IEC Conventional free air thermal current Ith [A]: 6
- LED state indicator: No
- Mechanical actuator: No
Order code | HR101CE024 |
---|---|
Weight [g] | 7 |
Qty. per package | 20 |
Multiple qty. of packs per order | 20 |
Package dimensions [mm] | 355X205X175 |
Volume [cm³] | 12.735 |
Bar code [EAN13] | 8013975233122 |
HS Code | 85364900 |