Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

General purpose relays HR series


ArchivesArchives
Page 15 of 126     

General purpose relays HR series



General purpose relays are designed to control various types of loads inside machines, simple or very complex systems and plants.
They can command contactors, electrovalves, electric actuators, resistors, indicator lights, etc.
General purpose relays are controlled by PLC or by the electronic control devices of machines and plants.
These have contacts with reduced power; the relays have the purpose to increase power and multiply the command.
Another advantage of general purpose relays is PLCs and electronic control devices protection from damage due to possible short circuits on controlled loads.
In fact, an industrial relay damaged by short circuit can be replaced in a few seconds at a minimum cost compared to a long machine shutdown at high cost in the case of damage to the internal contacts of a PLC.

HR10 electromechanical slim relays
  • Socket width 6.2mm
  • 1 changeover contact
  • Rated current Ith 6A
  • Socket with built-in LED
  • Socket with screw or spring terminals
  • Control voltage from 12 to 230VAC/DC
  • 20 poles parallel busbars
  • Available version with relay assembled on socket.

HR20 SSR (solid state relay) slim relays
  • Socket width 6.2mm
  • 1 solid-state (SSR) output
  • Output current 2A in AC and 4A in DC
  • Socket with built-in LED
  • Socket with screw or spring terminals
  • Control voltage 24VDC
  • 20 poles parallel busbars
  • High switching speed
  • Infinite electric life (theoretically)
  • Zero crossing.
HR30 miniature relays
  • Socket width 15.8mm
  • 1 or 2 changeover contacts
  • Rated current Ith 10A (16A on PCB) or 8A
  • Control voltage in AC or DC
  • Socket with screw or spring terminals
  • 8 poles parallel busbars
  • Small dimensions
  • Can be used on PCB.
HR50 miniature relays with LED state indicator and mechanical actuator
  • Socket width 15.8mm
  • 1 or 2 changeover contacts
  • Rated current Ith 8A or 16A
  • LED and mechanical state indicator
  • Mechanical test actuator with latch option
  • Control voltage in AC or DC
  • Socket with screw or spring terminals
  • 8 poles parallel busbars
  • Plug-in noise filter.
HR60 industrial relays with LED state indicator and mechanical actuator
  • Socket width 27mm
  • 2 or 4 changeover contacts
  • Rated current Ith 7A or 5A
  • LED and mechanical state indicator
  • Mechanical test actuator with latch option
  • Control voltage in AC or DC
  • Socket with screw or spring terminals
  • Plug-in noise filter.
HR70 industrial relays with LED state indicator and mechanical actuator
  • Socket width 38mm
  • 8-pin or 11-pin industrial relay
  • 2 or 3 changeover contacts
  • Rated current Ith 10A
  • Control voltage in AC or DC
  • LED and mechanical state indicator
  • Mechanical test actuator with latch option.

 

Find out more

Page 15 of 126     
ArchivesArchives

New products