GX3226U
- Type of product: Motor starting switches
- Switching diagram: 26 - 3-phase motor reversing switch with spring return
- Conventional free air thermal current Ith IEC/EN: 32
- Mounting form: U - Front mounting with black handle
- Series: GX - square-shaped contact block
Order code | GX3226U |
---|---|
Weight [g] | 320 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 068X068X130 |
Volume [cm³] | 601.12 |
Bar code [EAN13] | 8013975103890 |
HS Code | 85365080 |