GX3210O88
- Type of product: ON/OFF switches
- Switching diagram: 10 - ON/OFF switch 3 poles
- IEC Conventional free air thermal current Ith [A]: 32
- Mounting form: O88 - Rear mounting with red/yellow handle padlockable in 0, door coupling and protection covers
- Series: GX - square-shaped contact block
Order code | GX3210O88 |
---|---|
Weight [g] | 320 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 071X083X108 |
Volume [cm³] | 636.444 |
Bar code [EAN13] | 8013975101339 |
HS Code | 85365080 |