Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0800N

THREE-POLE SWITCH DISCONNECTOR, WITH NH FUSE HOLDER, 800A

Add to cart
Order code GE0800N
Weight [g]15000
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]370X400X290
Volume [cm³]42920
Bar code [EAN13]8013975175880
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Switch disconnector with fuse
Product type designation GE
Type of fuse NH
Number of poles nr. 3
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 800
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current
AC21A 400V A 800
AC21A 500V A 800
AC21A 690V A 630
AC22A 400V A 800
AC22A 500V A 800
AC22A 690V A 630
AC23A 400V A 800
AC23A 500V A 630
AC23A 690V A 400
Power dissipation per pole max W 63
Rated operational power AC23A
400V kW 355
690V kW 370
Conditional short-circuit current (rms) kA 100
Specific let through energy I2t (kA2s) 4.6
Making capacity AC23A 400V A 6300
Breaking capacity AC23A 400V A 5100
Operations
Mechanical life Cycles 5000
Electrical life AC21A Cycles 500
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw 4x M8
Tightening torque for terminals
max Nm 13
max Ibft 10
Bar dimensions max 50x6 (mm)
Weight g 13000
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 January 2018
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0161N...GE0800N..., GE0161N...T4...GE0800N...T4, GE0160B...GE0800B..., GE0160B...T4...GE0800B...T4

I397 January 2016
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0800N
2d_GE0800N
3D drawings
Document Icon
GE0800N
3d_GE0800N
Certifications
Document Icon
UE declarations
EU144-2016_1
EN