Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0400NT4

FOUR-POLE SWITCH DISCONNECTOR, WITH NH FUSE HOLDER, 400A

Add to cart
Order code GE0400NT4
Weight [g]8600
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]270X340X235
Volume [cm³]21573
Bar code [EAN13]8013975176108
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Switch disconnector with fuse
Product type designation GE
Type of fuse NH
Number of poles nr. 4
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 400
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current
AC21A 400V A 400
AC21A 500V A 400
AC21A 690V A 400
AC22A 400V A 400
AC22A 500V A 400
AC22A 690V A 400
AC23A 400V A 400
AC23A 500V A 400
AC23A 690V A 315
Power dissipation per pole max W 29
Rated operational power AC23A
400V kW 220
690V kW 250
Conditional short-circuit current (rms) kA 100
Specific let through energy I2t (kA2s) 1.6
Making capacity AC23A 400V A 4000
Breaking capacity AC23A 400V A 3200
Operations
Mechanical life Cycles 10000
Electrical life AC21A Cycles 1000
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw M10
Tightening torque for terminals
max Nm 24
max Ibft 18
Bar dimensions max 35x5 (mm)
Weight g 8000
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 January 2018
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0161N...GE0800N..., GE0161N...T4...GE0800N...T4, GE0160B...GE0800B..., GE0160B...T4...GE0800B...T4

I397 January 2016
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0400NT4
2d_GE0400NT4
3D drawings
Document Icon
GE0400NT4
3d_GE0400NT4
Certifications
Document Icon
UE declarations
EU143-2016_1
EN