Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0315T4

FOUR-POLE SWITCH DISCONNECTOR, 315A

Add to cart
Order code GE0315T4
Weight [g]2136
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]250X225X114
Volume [cm³]6412.5
Bar code [EAN13]8013975175934
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Switch disconnector
Product type designation GE
Number of poles nr. 4
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 315
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating current
AC21A 400V A 315
AC21A 500V A 315
AC21A 690V A 250
AC22A 400V A 315
AC22A 500V A 315
AC22A 690V A 200
AC23A 400V A 315
AC23A 500V A 250
AC23A 690V A 160
Power dissipation per pole max W 6.5
Rated operational power AC23A
400V kW 174
690V kW 153
Rated short time current (1s) Icw (rms) A 12000
Conditional short-circuit current (rms) kA 100
Short circuit protection with fuse gG315
Making capacity AC23A 400V A 3150
Breaking capacity AC23A 400V A 2520
Operations
Mechanical life Cycles 20000
Electrical life AC21A Cycles 1000
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw M10
Tightening torque for terminals
max Nm 18
max Ibft 10
Bar dimensions max 25x4 (mm)
Weight g 1.9E3
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 September 2019
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0160...GE0400, GE0160...T4...GE0400...T4, GE...P

I394 January 2014
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0315T4
2d_GE0315T4
3D drawings
Document Icon
GE0315T4
3d_GE0315T4
Certifications
Document Icon
UE declarations
EU143-2016_1
EN