Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0250B

THREE-POLE SWITCH DISCONNECTOR, WITH BS FUSE HOLDER, 250A

Add to cart
Order code GE0250B
Weight [g]3350
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]253X210X197
Volume [cm³]10466
Bar code [EAN13]8013975175781
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Switch disconnector with fuse
Product type designation GE
Type of fuse BS
Number of poles nr. 3
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 250
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 12
Operating current
AC21A 400V A 250
AC21A 500V A 250
AC21A 690V A 250
AC22A 400V A 250
AC22A 500V A 250
AC22A 690V A 250
AC23A 400V A 250
AC23A 500V A 250
AC23A 690V A 200
Power dissipation per pole max W 12
Rated operational power AC23A
400V kW 132
690V kW 160
Conditional short-circuit current (rms) kA 100
Specific let through energy I2t (kA2s) 1.6
Making capacity AC23A 400V A 2500
Breaking capacity AC23A 400V A 2000
Operations
Mechanical life Cycles 10000
Electrical life AC21A Cycles 1000
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw M10
Tightening torque for terminals
max Nm 24
max Ibft 18
Bar dimensions max 30x4 (mm)
Weight g 6.6E3
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 September 2019
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0161N...GE0800N..., GE0161N...T4...GE0800N...T4, GE0160B...GE0800B..., GE0160B...T4...GE0800B...T4

I397 January 2016
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0250B
2d_GE0250B
3D drawings
Document Icon
GE0250B
3d_GE0250B
Certifications
Document Icon
UE declarations
EU144-2016_1
EN