Facebook Twitter Youtube Linkedin Instagram
Global |  
      Advanced search
Facebook Twitter Youtube Linkedin Instagram

GE0160E

THREE-POLE CHANGEOVER SWITCH, 160A

Add to cart
Order code GE0160E
Weight [g]1932
Qty. per package1
Multiple qty. of packs per order 1
Package dimensions [mm]130X155X200
Volume [cm³]4030
Bar code [EAN13]8013975176139
HS Code85365080
Dimensions
Wiring diagram
Certifications:
EAC
Conformity:
IEC/EN 60947-1
IEC/EN 60947-3
Data Sheet  | Download Data Sheet
Product designation Changeover switch
Product type designation GE
Number of poles nr. 3
Operating voltage type AC
Electrical features
Conventional free air thermal current Ith A 160
Rated insulation voltage Ui V 1000
Rated impulse withstand voltage Uimp kV 8
Operating current
AC21A 400V A 160
AC21A 500V A 160
AC21A 690V A 160
AC22A 400V A 160
AC22A 500V A 160
AC22A 690V A 125
AC23A 400V A 160
AC23A 500V A 125
Power dissipation per pole max W 4
Rated operational power AC23A
400V kW 89
690V kW 76
Rated short time current (1s) Icw (rms) A 7000
Conditional short-circuit current (rms) kA 100
Short circuit protection with fuse gG160
Making capacity AC23A 400V A 1600
Operations
Mechanical life Cycles 30000
Electrical life AC21A Cycles 1000
Ambient conditions
Operating temperature
min °C -25
max °C 55
Storage temperature
min °C -40
max °C 70
Max altitude m 3000
Mechanical feautures
Operating position
normal Vertical plan
allowable Any
Mounting Screw
Terminals
type Bar
screw M8
Tightening torque for terminals
max Nm 13
max Ibft 10
Bar dimensions max 18x3 (mm)
Weight g 1.8E3
Frontal IP degree IP20
Pollution degree 3
Downloads
Catalogue
Document Icon
11 - Switch disconnectors
11 January 2018
EN
Brochures
Technical instructions
Document Icon
Assembly instructions
GE0160E, GE0160ET4, GE0200E, GE0200ET4, GEX61E, GEX61NC

I398 January 2014
EN
Document Icon
Motorised control unit
GEX69...C

I451 June 2017
EN
Document Icon
Mounting position switch disconnectors and changeover
GE...

I615 June 2019
EN
 
2D drawings
Document Icon
GE0160E
2d_GE0160E
3D drawings
Document Icon
GE0160E
3d_GE0160E
Certifications
Document Icon
UE declarations
EU143-2016_1
EN