GAX31A
- Type of product: Accessories
- Number of poles: 1
- Type of operating voltage: AC
- IEC Conventional free air thermal current Ith [A]: 63
- UL Standard: UL60947-4-1
- Type of accessories: Neutral, earth/ground terminal
- Accessories for: GA016A…GA040A…, GA063SA…, GA040D
Order code | GAX31A |
---|---|
Weight [g] | 42 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 067X022X094 |
Volume [cm³] | 138.556 |
Bar code [EAN13] | 8013975178003 |
HS Code | 85365080 |