GA025A
- Type of product: Switch disconnectors
- Number of poles: 3
- Type of operating voltage: AC
- IEC Conventional free air thermal current Ith [A]: 25
- UL Standard: UL60947-4-1
- Type of installation: Screw on plate or 35mm DIN rail
Order code | GA025A |
---|---|
Weight [g] | 146 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 083X040X080 |
Volume [cm³] | 265.6 |
Bar code [EAN13] | 8013975177587 |
HS Code | 85365080 |