FB01F1M
- Type of product: Fuse holders - 10x38mm
- Number of poles: 1P+N
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB01F1M |
---|---|
Weight [g] | 73 |
Qty. per package | 12 |
Multiple qty. of packs per order | 12 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 104.515 |
Bar code [EAN13] | 8013975208717 |
HS Code | 85361050 |