Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

EXCRDU1 remote display


ArchivesArchives
Page 19 of 95     

EXCRDU1 remote display


EXCRDU1 remote display unit for ADXL soft starters series and VLB3 variable speed drives series


EXCRDU1

LOVATO Electric extends the current offer fot the ADXL soft starters series and VLB3 variable speed drives series with the new EXCRDU1 remote display unit.

EXCRDU1 features a backlit graphic LCD display with touch screen and a RS-485 interface for seamless connection and integration with remote units.
It provides a remote view of the display unit connected to the display and allows complete monitoring, control and command through the touch screen. The configuration is completely automatic: the EXCRDU1 remote display recognizes automatically the type of unit connected. Up to 32 units can be connected at the same EXCRDU1 remote display simultaneously, even in mixed configurations.

  • Easy to use: EXCRDU1 auto-configures itself and it doesn't require any kind of programming software;
  • User friendly menus: the graphical pages and the menus of the display are extremely intuitive and don't require particular technical requirements for the use;
  • A single remote display unit that can be used for both soft starters ADXL series and variable speed drives VLB3 series;
  • Possibility to control (monitoring and command) from the same display up to 32 units;
  • Possibility to reach long distances thanks to the isolated RS-485 interface (up to 600 meters between EXCRDU1 and the more distant unit);
  • Compatibility with DIN 96x96mm and ANSI 4’’ for USA market.

Features:

  • Graphic LCD display, 128x112 pixels, white backlight, 4 grey levels, touch screen;
  • Power supply 100-240VAC or 110-250VDC;
  • Isolated RS-485 interface, ModBUS RTU protocol;
  • Flush-mount housing, compatible with DIN 96x96mm and ANSI 4’’ for USA market;
  • Degree of protection IP65 frontal, type 4X;
  • Cable for RS-485 connection included, 3mt lenght;
  • Compatible with soft starters ADXL series and variable speed drives VLB3 series.

Find out more

Page 19 of 95     
ArchivesArchives

New products