Flush-mount LCD multimeter, expandable, backlight icon LCD display, 72X46mm/2.8X1.8”, auxiliary supply 100-440VAC/120-250VDC, front optical port and RS485 ports. Current reading through 3 Rogowski coils included, max current 3000A
- Type of product: Multifunction digital metering instruments
- Type of installation: Flush mounting
- Type of current connection: Rogowski coils
- IEC maximum current (Imax) [A]: 3000
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: RS485
- Expandable: Yes