DMG611R0100
- Type of product: Multifunction digital metering instruments
- Type of installation: Flush mounting
- Type of current connection: Rogowski coils
- IEC maximum current (Imax): 100
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: RS485
- Expandable: Yes
Order code | DMG611R0100 |
---|---|
Weight [g] | 800 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 245X168X105 |
Volume [cm³] | 4321 |
Bar code [EAN13] | 8013975238363 |
HS Code | 90303100 |