Modular LCD multimeter, expandable, graphic 128x80 pixel LCD, harmonic analysis, auxiliary supply 100-240VAC/110-250VDC. Multilanguage: english, czech, polish, german and russian
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A /1A
- Accuracy active energy measurement: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 31st order
- Built-in communication port: No
- Expandable: Yes