DMG210

Modular LCD multimeter, non expandable, graphic 128x80 pixel LCD, RS485 port, auxiliary supply 100-240VAC/110-250VDC. Multilanguage: italian, english, french, spanish and portuguese
  • Type of product: Multifunction digital metering instruments
  • Type of installation: DIN rail mounting
  • Type of current connection: CT /5A
  • Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: THD only
  • Built-in communication port: RS485
  • Expandable: No
Order code DMG210
Weight [g] 320
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X110X090
Volume [cm³] 1485
Bar code [EAN13] 8013975179642
HS Code 90303100