DMEM100T1
- Type of product: Energy meters - Single-phase
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax): 32
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- MID certified: No
Order code | DMEM100T1 |
---|---|
Weight [g] | 88 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 071X019X086 |
Volume [cm³] | 116.014 |
Bar code [EAN13] | 8013975182116 |
HS Code | 90283011 |