Facebook Twitter Youtube Linkedin
Global |  
Facebook Twitter Youtube Linkedin

DMED301 - energy meter


ArchivesArchives
Page 9 of 95     

DMED301 - energy meter


Energy meter 3ph direct connected up to 80A c/w RS485 communication port


DMED301 energy meter

Measure the modular way! DMED301 is the new energy meter of the DMED series, suitable for 3ph systems, direct connected up to 80A c/w RS485. Monitoring and supervision of measures such as: total and partial active energy, total and partial reactive energy, voltage, current, active and reactive power, power factor and many more. It’s compact, modular and it can quickly be mounted on a DIN rail.

Features:

  • 4U modular housing
  • Direct connection up to 80A
  • Active energy measurement and accuracy: IEC/EN 62053-22 class 0,5s
  • Backlight LCD display
  • Counter with 6+1 digits
  • 3 buttons for measure selection and programming
  • Total active and reactive energy measurements
  • Clearable partial energy measurements
  • 3 hour counters
  • Metrological led on the front
  • RS485 communication port - Modbus protocol, Xpress and Synergy compatible
  • Two digital inputs for tariff selection

Discover more

Page 9 of 95     
ArchivesArchives

New products