DMED100T1A120

Energy meter, single-phase, non expandable, digital with LCD display, 40A direct connection, 1U, 1 pulse output, 110...120VAC
  • Type of product: Energy meters
  • Type of installation: DIN rail mounting
  • Type of current connection: Direct
  • IEC maximum current (Imax) [A]: 40
  • Type of energy measurement: Imported active energy
  • Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
  • Reactive energy: Class 2 (IEC/EN 62053-23)
  • Current harmonic analysis: No
  • Built-in communication port: No
  • Expandable: No
  • MID certified: No
Order code DMED100T1A120
Weight [g] 100
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 067X022X094
Volume [cm³] 138.556
Bar code [EAN13] 8013975189238
HS Code 90283011