DATA SHEETS
 

MOTOR PROTECTION CIRCUIT BREAKERS AND MANUAL MOTOR STARTERS

Type

Adjustment range


[A]

Resistance per phase
  

[
W]

Dissipation at
minimum range
value per phase
[W]

Dissipation at maximum range
value per phase
[W]

SM1 A 40

9-14

0.0133

1.07

2.60

SM1 A 44

13-18

0.0075

1.26

2.41

SM1 A 48

17-23

0.0056

1.62

2.96

SM1 A 52

20-25

0.0045

1.80

2.81

SM1 A 56

24-32

0.0032

1.81

3.23

   

SM1 B 00

0.1-0.16

81

0.81

2.07

SM1 B 04

0.16-0.25

29

0.75

1.83

SM1 B 08

0.25-0.4

12

0.76

1.93

SM1 B 12

0.4-0.63

4.70

0.75

1.87

SM1 B 16

0.63-1

1.96

0.78

1.96

SM1 B 20

1-1.6

0.76

0.76

1.94

SM1 B 24

1.6-2.5

0.32

0.83

2.03

SM1 B 28

2.5-4

0.13

0.78

2.01

SM1 B 32

4-6.5

0.055

0.88

2.34

SM1 B 36

6.3-10

0.022

0.86

2.17

SM1 B 40

9-14

0.0133

1.07

2.60

SM1 B 44

13-18

0.0075

1.26

2.41

SM1 B 48

17-23

0.0056

1.62

2.96

SM1 B 52

20-25

0.0045

1.80

2.81

SM1 B 56

24-32

0.0032

1.81

3.23

   

SM1 C 00

0.1-0.16

81

0.81

2.07

SM1 C 04

0.16-0.25

29

0.75

1.83

SM1 C 08

0.25-0.4

12

0.76

1.93

SM1 C 12

0.4-0.63

4.70

0.75

1.87

SM1 C 16

0.63-1

1.96

0.78

1.96

SM1 C 20

1-1.6

0.76

0.76

1.94

SM1 C 24

1.6-2.5

0.32

0.83

2.03

SM1 C 28

2.5-4

0.13

0.78

2.01

SM1 C 32

4-6.5

0.055

0.88

2.34

SM1  C 36

6.3-10

0.022

0.86

2.17

SM1 C 40

9-14

0.0133

1.07

2.60

SM1 C 44

13-18

0.0075

1.26

2.41

SM1 C 48

17-23

0.0056

1.62

2.96

SM1 C 52

20-25

0.0045

1.80

2.81

SM1 C 56

24-32

0.0032

1.81

3.23

   

SM2 A 64

22-32

0.0146

2.4

5

SM2 A 68

28-40

0.0125

3.3

6.7

SM2 A 72

36-45

0.0099

4.3

6.7

SM2 A 76

40-50

0.0080

4.3

6.7

   

SM3 A 84

45-63

0.0050

3.4

6.7

SM3 A 88

57-75

0.0053

5.7

10

SM3 A 92

70-90

0.0037

6

10

SM3 A 96

80-100

0.0038

8.1

12.7

   

LMS25 016T

0.1-0.16

66.4

0.66

1.7

LMS25 025T

0.16-0.25

28.7

0.74

1.79

LMS25 04T

0.25-0.4

11.2

0.69

1.78

LMS25 063T

0.4-0.63

4.3

0.69

1.72

LMS25 1T

0.63-1

1.77

0.70

1.77

LMS25 1V6T

1-1.6

0.69

0.69

1.77

LMS25 2V5T

1.6-2.5

0.25

0.66

1.61

LMS25 4T

2.5-4

0.12

0.73

1.87

LMS25 6V3T

4-6.3

0.051

0.81

2.01

LMS25 10T

6.3-10

0.023

0.93

2.34

LMS25 16T

10-16

0.0098

0.98

2.51

LMS25 20T

16-20

0.0061

1.57

2.45

LMS25 25T

20-25

0.0080

3.20

4.99

     
 ACCESSORIES FOR MOTOR PROTECTION CIRCUIT BREAKERS SM1...

Type

Pole resistance  

[m
W]

Dissipation per pole
at maximum current
[W]

   

SMX 11...

5

0.03

SMX 12...

5

0.18

SMX 13...

5

0.18

SMX 14...

-

1.2

SMX 15...

-

1.2

SMX 16...

SMX 16 is device having impulsive operation and do not dissipate heat for this reason.
   

ACCESSORIES FOR MOTOR PROTECTION CIRCUIT BREAKERS SM1...

Type

Pole resistance

[m
W
]

Dissipation per pole
at maximum current
[W]  

   

SMX 20...

5

0.5

SMX 21...

5

0.03

SMX 22...

5

0.5

SMX 23...

5

0.5

SMX 24...

-

2.4

SMX 25...

-

2.4

SMX 26...

SMX 26 is device having impulsive operation and do not dissipate heat for this reason.
   

ACCESSORIES FOR MOTOR PROTECTION CIRCUIT BREAKERS SM1...

Type

Pole resistance

[m
W]

Dissipation per pole
at maximum current
[W]  

   

LMH

5

0.18

LMU, LMA

 -

0.9

   
HOME PAGE
LOVATO Electric S.P.A.