Maximum dissipation
at
rated supply
voltage Us
[W]
PMV55
208-240VAC
1.5
380-440VAC
1.5
PMV20
100-240VAC
2.5
208-575VAC
2.5
PMV30
208-240VAC
2.5
380-575VAC
2.5
PMV40
208-240VAC
2.5
380-575VAC
2.5
PMV50
208-240VAC
2.5
380-575VAC
2.5
PMV60
208-240VAC
2.5
380-575VAC
2.5
PMV70
208-240VAC
2.5
380-575VAC
2.5
DRV1
100-127VAC
1.84
220-240VAC
1.85
380-415VAC
2.5
440-480VAC
2.26
DRV3-DRV3N
100-110-127VAC
2.8-2.35
220-230-240VAC
2.95-3.24
380-400-415VAC
3.75-3.1
440-460-480VAC
4-3.8
DRA
100-127VAC
50/60Hz
1.40
220-240VAC
50/60Hz
1.66
380-415VAC
50/60Hz
2.23
440-480VAC
50/60Hz
2.14
ASF
220-240VAC
0.6
380-415VAC
1.6
440-480VAC
2.9
RV1ET-RVHE-RVLE
110VAC
1.9
220VAC
2.1
230VAC
2.1
240VAC
2.1
380VAC
2.3
400VAC
2.3
415VAC
2.3
RV3E-RV3EN
110VAC
2
220VAC
2.2
230VAC
2.2
240VAC
2.2
380VAC
2.4
400VAC
2.4
415VAC
2.4
RAE
220VAC
50/60Hz
1.6
230VAC
50/60Hz
1.6
240VAC
50/60Hz
1.6
380VAC
50/60Hz
2.2
400VAC
50/60Hz
2.2
415VAC
50/60Hz
2.2
SFE
220VAC
1.4
230VAC
1.4
240VAC
1.4
380VAC
2.6
400VAC
2.6
415VAC
2.6
RVT
110VAC
3.8
220VAC
4.1
230VAC
4.1
240VAC
4.1
380VAC
4.5
400VAC
4.5
415VAC
4.5
RVTH-RVTHN-
RVTL-RVTLN
110VAC
3.6
220VAC
3.9
230VAC
3.9
240VAC
3.9
380VAC
4.3
400VAC
4.3
415VAC
4.3
PMA20
24-240VAC/DC
1.2
PMA21
24-240VAC/DC
1.2
PMA30
24-240VAC/DC
1.2
DLA1
24VAC
1.15
48VAC
1.2
110-127VAC
1.2
220-240VAC
1.2
LA3E
- LA2E - LA4E
24VAC
1.7
110VAC
1.9
220VAC
1.9
230VAC
1.9
240VAC
1.9
24VDC
0.6
48VDC
1.1
LAM
24VAC
2.1
110VAC
2.2
220VAC
2.4
230VAC
2.4
240VAC
2.4
380VAC
2.5
4000VAC
2.5
415VAC
2.5
LAMC
24VDC
1.2
48VDC
2.3
RRPE
24VAC
1.6
110VAC
1.5
220VAC
1.8
PMF20
220-240VAC
1.5
380-415VAC
1.5
PMA50
220-240VAC
2.8
380-415VAC
2.8
To
calculate total heat dissipation, add contact dissipation to the value given above.
The maximum specific dissipation of the relay contacts is 0.1W/A.
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped withmore than one output relay.