HEAT DISSIPATION
  

 AUTOMATIC BATTERY CHARGERS

Type

Rated supply 
voltage Us


[V]

Maximum dissipation
at rated supply voltage Us
[W]

 

 

BCE 0312

220-240VAC

24

BCE 0612

220-240VAC

46

BCE 1212

220-240VAC

73

BCE 2V524

220-240VAC

26

BCE 0524

220-240VAC

40

BCE 1024

220-240VAC

66

   

To calculate total heat dissipation, add contact dissipation to the value given above.   
The maximum specific dissipation of the relay contacts is 0.2W/A.   
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped with more than
one output relay.

 


HOME PAGE
LOVATO Electric S.P.A.