HEAT DISSIPATION
  

AUTOMATIC POWER FACTOR REGULATORS

 Type

Rated supply voltage Us
 
[V] 

Maximum dissipation at rated supply voltage Us
[W]  

   

DCRK5

380-415VAC

2.2

DCRK7

 380-415VAC

2.7

DCRK8

 380-415VAC

2.4

DCRK12

 380-415VAC

3.0

 

 

 

DCRJ8

 110-240VAC

5.0

DCRJ12

 110-240VAC

5.5

DCRJ12F

 110-240VAC

5.5

To calculate total heat dissipation, add contact dissipation to the value given above.   
The maximum specific dissipation of the relay contacts is 0.1W/A.   
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped with more than one output relay.

          
HOME PAGE
LOVATO Electric S.P.A.