HEAT DISSIPATION
  

SOFT STARTER ADXM SERIES

Type

Maximum dissipation at rated supply voltage Us
[W]

     

ADXM 06BP

20

ADXM 12BP

20

ADXM 18BP

20

ADXM 25BP

10

ADXM 38BP

13

ADXM 45BP

15

SOFT STARTER ADX WITH INTEGRATED BY-PASS

Type

Max consumption
at auxiliary supply   
voltage
[W] 

Dissipated power start/dec

[W/A]

Dissipated power
By-pass
(ta 45°C)
[W]

 

For standard duty(starting current 3.5·le).

ADX 0022BP

11

3.6

6,5

ADX 0034BP

13

3.6

12

ADX 0048BP

13

3.3

21

ADX 0058BP

39 (15)

3.75

17

ADX 0068BP

39 (15)

3.75

22

ADX 0082BP

39 (15)

3.3

28

ADX 0092BP

39 (15)

3.3

35

ADX 0114BP

39 (15)

3.15

43

ADX 0126BP

39 (15)

3.15

53

ADX 0150BP

59 (21)

3.6

48

ADX 0196BP

56.5 (18.5)

3.6

55

ADX 0231BP

56.5 (18.5)

3.6

82

For severe duty (starting current 5·Ie).

ADX 0017B

 11

3.6

6.3

ADX 0030B

 11

3.6

11

ADX 0045B

 13

3.3

19

ADX 0060B

 39 (15)

3.75

18

ADX 0075B

 39 (15)

3.3

24

ADX 0085B

 39 (15)

3.3

31

ADX 0110B

 39 (15)

3.15

40

ADX 0125B

 39 (15)

3.15

52

ADX 0142B

 59 (21)

3.6

43

ADX 0190B

 56.5 (18.5)

3.6

51

ADX 0245B

 56.5 (18.5)

3.6

89

  

The indicated data are maximum values (with fan on, if any) and refer to 240VAC voltage value. The values between brackets is the consumption
with fan switched off.

Starter power dissipation during starting and deceleration, if preset.

Power dissipation at motor running with by-pass contactor closed and rated starter current.

  

 

Type

Max consumption at auxiliary supply voltage

Dissipated power start/dec

 

 

 

[W] 

[W/A]

   

ADX 0310

 75 (8.4)

3.6

ADX 0365

 75 (8.4)

3.6

ADX 0470

 94 (8.4)

3.6

ADX 0568

 94 (8.4)

3.6

ADX 0640

 94 (8.4)

3.6

ADX 0820

 

3.6

ADX 1200

 

3.6

    

The indicated data are maximum values (with fan on) and refer to 240VAC voltage value. The value between brackets is the consumption
with fan switched off.

Starter power dissipation during staring and deceleration, if preset.

Not available. 

    


HOME PAGE
LOVATO Electric S.P.A.