Maximum dissipation at
rated supply voltage Us
[W]
LVM
20
24VAC
1.8
110-127VAC
1.8
220-240VAC
1.8
380-415VAC
1.8
LVM
30
24/220-240VAC
2.8
110-127VAC
380-415VAC
2.8
LVM
40
24VAC
2.8
110-127VAC
2.8
220-240VAC
2.8
380-415VAC
2.8
LV1E
24VAC
1.4
110VAC
1.6
220VAC
1.6
230VAC
1.6
240VAC
1.6
380VAC
1.5
400VAC
1.5
415VAC
1.5
LV2E
24/48VAC
1.4/1.4
110/220VAC
1.6/1.6
220/380VAC
1.5/1.5
230/400VAC
1.5/1.4
240/415VAC
1.4
LVM
P10
24VAC
3
110-127VAC
3
220-240VAC
3
380-415VAC
3
CSP2E
24VAC
0.9
48VAC
1.8
110VAC
1.9
220VAC
2
To
calculate total heat dissipation, add contact dissipation to the value given above.
The maximum specific dissipation of the relay contacts is 0.1W/A.
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped with
more than one output relay.