Maximum dissipation
at
rated supply
voltage Us
[W]
PMV20
100-240VAC
2.5
208-575VAC
2.5
PMV30
208-240VAC
2.5
380-575VAC
2.5
PMV40
208-240VAC
2.5
380-575VAC
2.5
PMV50
208-240VAC
2.5
380-575VAC
2.5
PMV60
208-240VAC
2.5
380-575VAC
2.5
PMV70
208-240VAC
2.5
380-575VAC
2.5
PMV55
208-240VAC
1.5
380-440VAC
1.5
PMA20
24-240VAC/DC
1.2
PMA21
24-240VAC/DC
1.2
PMA30
24-240VAC/DC
1.2
PMA50
220-240VAC
2.8
380-415VAC
2.8
PMF20
220-240VAC
1.5
380-415VAC
1.5
DRV3-DRV3N
100-110-127VAC
2.8-2.35
220-230-240VAC
2.95-3.24
380-400-415VAC
3.75-3.1
440-460-480VAC
4-3.8
DRV1
100-127VAC
1.84
220-240VAC
1.85
380-415VAC
2.5
440-480VAC
2.26
DRA
100-127VAC
50/60Hz
1.40
220-240VAC
50/60Hz
1.66
380-415VAC
50/60Hz
2.23
440-480VAC
50/60Hz
2.14
ASF
220-240VAC
0.6
380-415VAC
1.6
440-480VAC
2.9
DLA1
24VAC
1.15
48VAC
1.2
110-127VAC
1.2
220-240VAC
1.2
To
calculate total heat dissipation, add contact dissipation to the value given above.
The maximum specific dissipation of the relay contacts is 0.1W/A.
The estimate of contact dissipation is to be made considering total contact current and the diversity factor if the device is equipped withmore than one output relay.